Multipoint Connector (A-BM64ABR)

Multipoint Connector A-BM64ABR
  • Volume Discount

Product Details:

Manufacturer part number: A-BM64ABR

Brand: ASSMANN WSW

Price: 2.89

Delivery time: 3 Days


Technical Data:

Configuration: (a+b)

Connection: -

Connector orientation: Parallel (to the PCB)

Connector type: Multipole connector. right angle

DIN standard: DIN 41612


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A-BM64ABR

Part Number
A-BM64ABR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Configuration Connection Connector orientation Connector type DIN standard DIN standard (connector) Manufacturer part # No. of rows Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Standards/certification marks Total number of pins Type (manufacturer type) Type (misc.)

2.89 €

1 Available 3 Days (a+b)-Parallel (to the PCB)Multipole connector. right angleDIN 41612BA-BM64ABR264|64 (a+b)3211.69410.2-64A-BM64ABRAngled

Loading...

  1. 1

Basic information

Case material PBT. UL94V-0 Colour Grey Connection (components) THT
Contact material Copper alloy Contact spacing(mm) 2.54 Contact surface Gold plated
Grade III Mating cycles 50 Nominal current(A) 2
Nominal current (details)(A) 2 Nominal voltage (details) 250 V/A Product type Edge connector (pins)
RoHS-compliant Yes

This page is Multipoint Connector, part number A-BM64ABR.
You can find the detail information about specifications and dimensions on part number A-BM64ABR.

Variation of this product

Part Number
A-CM32ACR
A-RM64ACT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Configuration Connection Connector orientation Connector type DIN standard DIN standard (connector) Manufacturer part # No. of rows Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Standards/certification marks Total number of pins Type (manufacturer type) Type (misc.)

2.89 €

1 Available 3 Days (a+c)SolderParallel (to the PCB)Multipole connector. right angle-CA-CM32ACR332|32 (a+c)1614.19410.2DIN 4161232A-CM32ACRAngled

2.57 €

1 Available 3 Days (a+c)-Perpendicular (to the PCB)Multipole connector. straightDIN 41612RA-RM64ACT364|64 (a+c)3215.69511.1-64A-RM64ACTStraight

Tech Support