Multi-point Socket (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A-BF64ABT

Part Number
A-BF64ABT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case material PBT. UL94V-0 Colour Grey Configuration (a+b)
Connection (components) THT Connection - Connector orientation Perpendicular (to the PCB)
Connector type Edge connector. straight Contact material Copper alloy Contact spacing(mm) 2.54
Contact surface Gold plated DIN standard (connector) B Grade III
Manufacturer part # A-BF64ABT Mating cycles 50 Nominal current(A) 2
Nominal current (details)(A) 2 Nominal voltage (details) 250 V/A No. of rows 2
Number of pins 64|64 (a+b) Pins per row 32 Product size (height)(mm) 15.6
Product size (width)(mm) 95 Product size (length)(mm) 8.1 Product type Edge connector (receptacle)
RoHS-compliant Yes Standards/certification marks DIN 41612 Total number of pins 64
Type (manufacturer type) A-BF64ABT Type (misc.) Straight

This page is Multi-point Socket, part number A-BF64ABT.
You can find the detail information about specifications and dimensions on part number A-BF64ABT.

Tech Support