Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1507004/50 |
1507005/50 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cross section (based on core number) (part 1 + 2) | Cross section (mm) | Manufacturer part # | No. of leads (part 1) (x) | Outside diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
67.20 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 6 x 2 x 0.60 mm | 6 x 2 x 0.6 | 1507004/50 | 12 | 7|7 | |
93.68 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 8 x 2 x 0.60 mm | 8 x 2 x 0.6 | 1507005/50 | 16 | 7.50|7.5 |
Loading...
Cable features | Shielded|CCAW | Cable type | J-Y(ST)Y|J-Y(ST)Y | Colour | Grey |
---|---|---|---|---|---|
Core layout | Cu wire blank. single | Cross section (each core) (part 1)(mm) | 0.60 | Halogen-free | No |
Insulation material | PVC | Max. temperature range (fixed installation)(°C) | +70 | Max. temperature range (flexible installation)(°C) | +50 |
Min. temperature range (fixed installation)(°C) | -30 | Min. temperature range (flexible installation)(°C) | -20 | Nominal voltage(V) | 225 |
Packaged | Yes | Product type | Phone cord | RoHS-compliant | Yes |
Shielded | Yes | Sold per metre | No | Standards | J-Y(ST)Y |
Twisted pair cabling (part 1) | Yes (1) | Type | J-Y(ST)Y | Type (manufacturer type) | J-Y(ST)Y |