Strand LiFY【1-55 Pieces Per Package】 (1564657)

Strand LiFY 1564657
  • Volume Discount

Product Details:

Manufacturer part number: 1564657

Brand: TRU COMPONENTS

Price: 8.93

Delivery time: 3 Days


Technical Data:

Cable features: Flexible

Colour: Black

Core layout: -

Core layout: 50 x 0.08 mm

Cross section (based on core number) (part 1 + 2): 1 x 0.25 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1564657

Part Number
1564657
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable features Colour Core layout Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Insulation material Manufacturer part # Material (details) Max. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Min. temperature range (flexible installation)
(°C)
Nominal voltage
(V)
Nominal voltage
(V DC)
Outside diameter
(mm)
Type (manufacturer type)

8.93 €

1 Available 3 Days FlexibleBlack-50 x 0.081 x 0.25 mm²0.25-1180314Tin-plated copper+90--30-1000-1.4LIFY

Loading...

  1. 1

Basic information

Cable type LiFY Halogen-free No No. of leads (part 1)(x) 1
Packaged Yes Product type Strand RoHS-compliant Yes
Sold per metre No

This page is Strand LiFY, part number 1564657.
You can find the detail information about specifications and dimensions on part number 1564657.

Variation of this product

Part Number
1564518
1564655
1564656
1564658
1564659
1564660
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable features Colour Core layout Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Insulation material Manufacturer part # Material (details) Max. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Min. temperature range (flexible installation)
(°C)
Nominal voltage
(V)
Nominal voltage
(V DC)
Outside diameter
(mm)
Type (manufacturer type)

6.28 €

1 Available 3 Days FlexibleYellowCopper10 x 0.081 x 0.05 mm²0.05-607281Cu (wire)-----750.80LIFY

11.61 €

1 Available 3 Days FlexibleBrown-10 x 0.081 x 0.05 mm²0.05-1180286Tin-plated copper+90--30-1000-0.80LIFY

9.99 €

1 Available 3 Days FlexibleYellow-10 x 0.081 x 0.05 mm²0.05-1180289Tin-plated copper+90--30-1000-0.80LIFY

14.81 €

1 Available 3 Days FlexibleBlue-50 x 0.081 x 0.25 mm²0.25-1180335Tin-plated copper+90--30-1000-1.4LIFY

25.55 €

1 Available 3 Days FlexibleBrown-50 x 0.081 x 0.25 mm²0.25-1180339Tin-plated copper+90--30-1000-1.4LIFY

25.55 €

1 Available 3 Days FlexibleWhite-50 x 0.081 x 0.25 mm²0.25-1180340Tin-plated copper+90--30-1000-1.4LIFY

Tech Support