Jumper wire (1564580)

Jumper wire 1564580
  • Volume Discount

Product Details:

Manufacturer part number: 1564580

Brand: TRU COMPONENTS

Price: 1.85

Delivery time: 3 Days


Technical Data:

Cable features: CCAW|Flexible

Core layout: 2 x 0.6 mm

Cross section (based on core number) (part 1 + 2): 2 x 0.28 mm²

Cross section (each core) (part 1): 0.28 mm²

Hole Ø (coil): 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1564580

Part Number
1564580
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable features Core layout Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Hole Ø (coil)
(mm)
Manufacturer part # Outside diameter
(mm)
Type (manufacturer type)

1.85 €

1 Available 3 Days CCAW|Flexible2 x 0.6 mm2 x 0.28 mm²0.282810208091SH 1998 C 498

Loading...

  1. 1

Basic information

Colour Red|White Halogen-free No Insulation material Plastic
Material (details) Insulation: plastic Max. temperature range (fixed installation)(°C) +70 Min. temperature range (fixed installation)(°C) -20
Nominal voltage(V) 48 No. of leads (part 1)(x) 2 Packaged Yes
Product type Jumper wire RoHS-compliant Yes Sold per metre No

This page is Jumper wire, part number 1564580.
You can find the detail information about specifications and dimensions on part number 1564580.

Variation of this product

Part Number
1567213
1567407
1567408
1572354
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable features Core layout Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Hole Ø (coil)
(mm)
Manufacturer part # Outside diameter
(mm)
Type (manufacturer type)

2.57 €

1 Available 3 Days CCAW|Flexible2 x 0.6 mm2 x 0.28 mm²0.28255499561CU DR

2.37 €

1 Available 3 Days CCAW|Flexible2 X 0.5 mm2 x 0.20 mm²0.202810208080.90SH 1998 C 497

4.71 €

1 Available 3 Days CCAW|Rigid2 x 0.6 mm2 x 0.28 mm²0.282510208111SH 1998 C500

4.45 €

1 Available 3 Days CCAW|Flexible2 X 0.5 mm2 x 0.20 mm²0.202510208100.90SH 1998 C 499

Tech Support