Manufacturer part number: 1565882
Brand: TRU COMPONENTS
Price: 3.40 €
Delivery time: 3 Days
Hole Ø (coil): 17 mm
Manufacturer part #: 1425917
Outside diameter: 100 mm
Type (manufacturer type): 93013 c 1186
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1565882
Colour | Blue | Halogen-free | No | Product type | Reel (empty) |
---|---|---|---|---|---|
RoHS-compliant | Yes |
This page is Reel (empty), part number 1565882.
You can find the detail information about specifications and dimensions on part number 1565882.
Part Number |
---|
1569248 |
1572882 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole Ø (coil) (mm) | Manufacturer part # | Outside diameter (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|
1.53 € | 1 | Available | 3 Days | 20 | 1425915 | 50 | 93013 c1181 | |
2.37 € | 1 | Available | 3 Days | 19 | 1425916 | 80 | 93013 c1183 |