Automotive wire FLRY-B (1565623)

Automotive wire FLRY-B 1565623
  • Volume Discount

Product Details:

Manufacturer part number: 1565623

Brand: TRU COMPONENTS

Price: 26.77

Delivery time: 3 Days


Technical Data:

Colour: Green

Core layout: 32 x 0.21 mm

Cross section (based on core number) (part 1 + 2): 1 x 1 mm²

Cross section (each core) (part 1): 1 mm²

Manufacturer part #: 1371774


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1565623

Part Number
1565623
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # Material (details) Outside diameter
(mm)
Packaged Type (manufacturer type)

26.77 €

1 Available 3 Days Green32 x 0.211 x 1 mm²11371774-2.10-93030 c 383

Loading...

  1. 1

Basic information

Cable features Flexible Cable type FLRY-B Halogen-free No
Insulation material PVC Max. temperature range (fixed installation)(°C) +105 Max. temperature range (flexible installation)(°C) +105
Min. temperature range (fixed installation)(°C) -40 Min. temperature range (flexible installation)(°C) -40 No. of leads (part 1)(x) 1
Product type Automotive wire RoHS-compliant Yes Sold per metre No

This page is Automotive wire FLRY-B, part number 1565623.
You can find the detail information about specifications and dimensions on part number 1565623.

Variation of this product

Part Number
1564280
1564291
1565625
1565632
1568668
1568670
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # Material (details) Outside diameter
(mm)
Packaged Type (manufacturer type)

15.87 €

1 Available 3 Days Black16 x 0.211 x 0.50 mm²0.501371012-1.60Yes93030 c 355

62.87 €

1 Available 3 Days Black50 x 0.261 x 2.50 mm²2.501371871Tin-plated copper3-93030 c 399

40.72 €

1 Available 3 Days Black30 x 0.261 x 1.50 mm²1.501371780-2.40-93030 c 388

65.03 €

1 Available 3 Days Red50 x 0.261 x 2.50 mm²2.501371873Tin-plated copper3-93030 c400

11.61 €

1 Available 3 Days Blue12 x 0.211 x 0.35 mm²0.351371000-1.4-93030 c 343

12.67 €

1 Available 3 Days Red12 x 0.211 x 0.35 mm²0.351371002-1.4-93030 c 345

Tech Support