Strand【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1564517
1565082
1565083
1565193
1565203
1566632
1566633
1566989
1566991
1566993
1566994
1567051
1567052
1567053
1567054
1567055
1567056
1567057
1570216
1570679
1570890
1571331
1571443
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Cable features Colour Core layout Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Hole Ø (coil)
(mm)
Manufacturer part # Material (details) Min. temperature range (fixed installation)
(°C)
Nominal voltage
(V)
Nominal voltage
(V DC)
No. of leads (part 1)
(x)
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

6.84 €

1 Available 3 Days -Flat|FlexibleLight brown|Black|Dark brownPlain copper28 x 0.083 x 0.14 mm²0.1420.14607025--10-75|50350.183.9SU 605833

7.88 €

1 Available 3 Days -CCAW|Flexible|FlatBlack-27 x 0.192 x 0.75 mm²0.7535604848--20300-22.34.5SH 1467

25.55 €

1 Available 3 Days 19CCAW|Flexible|FlatWhite-27 x 0.192 x 0.75 mm²0.7551604934--20300-22.34.5NYFAZ/CCA

34.28 €

50 Pieces Per Package

1 pack Available 3 Days -CCAW|Flexible|FlatBlack-52 x 0.192 x 1.50 mm²1.5051606798--20300-22.85.5NYFAZ/CCA

22.35 €

1 Available 3 Days -Flat|FlexibleBlack|RedPlain copper28 x 0.082 x 0.14 mm²0.14-606851--10-75|5021.32.6FBC

11.61 €

1 Available 3 Days -CCAW|Flexible|FlatWhite-27 x 0.192 x 0.75 mm²0.7535604901--20300-22.34.5SH 1464

23.41 €

1 Available 3 Days 19CCAW|Flexible|FlatBrown-27 x 0.192 x 0.75 mm²0.7551604949--20300-22.34.5NYFAZ/CCA

16.93 €

20 Pieces Per Package

1 pack Available 3 Days -CCAW|Flexible|FlatWhite-27 x 0.193 x 0.75 mm²0.7535606676PVC-2048-3100100NYFAZ/CCA

15.87 €

20 Pieces Per Package

1 pack Available 3 Days -CCAW|Flexible|FlatBlack-27 x 0.193 x 0.75 mm²0.7535606754PVC-2048-3100100NYFAZ/CCA

44.44 €

50 Pieces Per Package

1 pack Available 3 Days -CCAW|Flexible|FlatBlack-85 x 0.192 x 2.50 mm²2.5051606909--20300-23.26.3NYFAZ/CCA

43.35 €

50 Pieces Per Package

1 pack Available 3 Days -CCAW|Flexible|FlatWhite-85 x 0.192 x 2.50 mm²2.5051606942--20300-23.26.3NYFAZ/CCA

6.84 €

1 Available 3 Days -Flat|FlexibleBlack|RedPlain copper28 x 0.082 x 0.14 mm²0.1420606730--10-75|502522.6FBC

21.29 €

1 Available 3 Days -Flat|FlexibleBrown|YellowPlain copper28 x 0.082 x 0.14 mm²0.14-606771--10-75|5021.32.6FBC

7.35 €

1 Available 3 Days -Flat|FlexibleBrown|YellowPlain copper28 x 0.082 x 0.14 mm²0.1420606813--10-75|502522.6FBC

16.93 €

1 Available 3 Days -Flat|FlexibleYellow|White|GreenPlain copper28 x 0.083 x 0.14 mm²0.14-606888--10-75|5031.33.9FBC

20.23 €

1 Available 3 Days -Flat|FlexibleBlue|YellowPlain copper28 x 0.083 x 0.14 mm²0.14-606955--10-75|5031.33.9FBC

6.28 €

1 Available 3 Days -Flat|FlexibleYellow|Red|GreenPlain copper28 x 0.083 x 0.14 mm²0.1420.14607078--10-75|50350.183.9FBC

21.29 €

1 Available 3 Days -Flat|FlexibleLight brown|Black|Dark brownPlain copper28 x 0.083 x 0.14 mm²0.14-607103--10-75|5031.33.9FBC

33.21 €

50 Pieces Per Package

1 pack Available 3 Days -CCAW|Flexible|FlatWhite-52 x 0.192 x 1.50 mm²1.5051606838--20300-22.85.5NYFAZ/CCA

27.85 €

1 Available 3 Days 19CCAW|Flexible|FlatBlack-27 x 0.192 x 0.75 mm²0.7551604916--20300-22.34.5NYFAZ/CCA

12.67 €

1 Available 3 Days -CCAW|Flexible|FlatBlack-27 x 0.192 x 0.75 mm²0.7535604884--20300-22.34.5SH1466

7.88 €

1 Available 3 Days -CCAW|Flexible|FlatWhite-27 x 0.192 x 0.75 mm²0.7535604867--20300-22.34.5SH1465

17.99 €

1 Available 3 Days -Flat|FlexibleYellow|Red|GreenPlain copper28 x 0.083 x 0.14 mm²0.14-607052--10-75|5031.33.9FBC

Loading...

  1. 1

Basic information

Halogen-free No Insulation material PVC Max. temperature range (fixed installation)(°C) +70
Packaged Yes Product type Strand RoHS-compliant Yes
Sold per metre No

Tech Support