Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1567056
Part Number
|
---|
1567056 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG max. | Cable features | Colour | Core layout | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Hole Ø (coil) (mm) | Manufacturer part # | Material (details) | Min. temperature range (fixed installation) (°C) | Nominal voltage (V) | Nominal voltage (V DC) | No. of leads (part 1) (x) | Product size (height) (mm) | Product size (width) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.28 € | 1 | Available | 3 Days | - | Flat|Flexible | Yellow|Red|Green | Plain copper | 28 x 0.08 | 3 x 0.14 mm² | 0.14 | 20.14 | 607078 | - | -10 | - | 75|50 | 3 | 50.18 | 3.9 | FBC |
Loading...
Halogen-free | No | Insulation material | PVC | Max. temperature range (fixed installation)(°C) | +70 |
---|---|---|---|---|---|
Packaged | Yes | Product type | Strand | RoHS-compliant | Yes |
Sold per metre | No |
This page is Strand, part number 1567056.
You can find the detail information about specifications and dimensions on part number 1567056.
Configure
Basic Attributes
AWG max.
Material (details)
Nominal voltage(V)
Cable features
Colour
Core layout
Core layout(mm)
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Hole Ø (coil)(mm)
Manufacturer part #
Min. temperature range (fixed installation)(°C)
Nominal voltage(V DC)
No. of leads (part 1)(x)
Product size (height)(mm)
Product size (width)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1565193 |
1565203 |
1566632 |
1567057 |
1570216 |
1570679 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | Cable features | Colour | Core layout | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Hole Ø (coil) (mm) | Manufacturer part # | Material (details) | Min. temperature range (fixed installation) (°C) | Nominal voltage (V) | Nominal voltage (V DC) | No. of leads (part 1) (x) | Product size (height) (mm) | Product size (width) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.28 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | - | CCAW|Flexible|Flat | Black | - | 52 x 0.19 | 2 x 1.50 mm² | 1.50 | 51 | 606798 | - | -20 | 300 | - | 2 | 2.8 | 5.5 | NYFAZ/CCA | |
22.35 € | 1 | Available | 3 Days | - | Flat|Flexible | Black|Red | Plain copper | 28 x 0.08 | 2 x 0.14 mm² | 0.14 | - | 606851 | - | -10 | - | 75|50 | 2 | 1.3 | 2.6 | FBC | ||
11.61 € | 1 | Available | 3 Days | - | CCAW|Flexible|Flat | White | - | 27 x 0.19 | 2 x 0.75 mm² | 0.75 | 35 | 604901 | - | -20 | 300 | - | 2 | 2.3 | 4.5 | SH 1464 | ||
21.29 € | 1 | Available | 3 Days | - | Flat|Flexible | Light brown|Black|Dark brown | Plain copper | 28 x 0.08 | 3 x 0.14 mm² | 0.14 | - | 607103 | - | -10 | - | 75|50 | 3 | 1.3 | 3.9 | FBC | ||
33.21 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | - | CCAW|Flexible|Flat | White | - | 52 x 0.19 | 2 x 1.50 mm² | 1.50 | 51 | 606838 | - | -20 | 300 | - | 2 | 2.8 | 5.5 | NYFAZ/CCA | |
27.85 € | 1 | Available | 3 Days | 19 | CCAW|Flexible|Flat | Black | - | 27 x 0.19 | 2 x 0.75 mm² | 0.75 | 51 | 604916 | - | -20 | 300 | - | 2 | 2.3 | 4.5 | NYFAZ/CCA |