Manufacturer part number: 1564274
Brand: TRU COMPONENTS
Price: 22.35 €
Delivery time: 3 Days
Colour: White
Core layout: 19 x 0.23 mm
Cross section (based on core number) (part 1 + 2): 1 x 0.75 mm²
Cross section (each core) (part 1): 0.75 mm²
Manufacturer part #: 1370956
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1564274
Part Number
|
---|
1564274 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | Material (details) | Outside diameter (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
22.35 € | 1 | Available | 3 Days | White | 19 x 0.23 | 1 x 0.75 mm² | 0.75 | 1370956 | - | 1.90 | 93030 c 304 |
Loading...
Cable features | Flexible | Cable type | FLRY-A | Halogen-free | No |
---|---|---|---|---|---|
Insulation material | PVC | Max. temperature range (fixed installation)(°C) | +105 | Max. temperature range (flexible installation)(°C) | +105 |
Min. temperature range (fixed installation)(°C) | -40 | Min. temperature range (flexible installation)(°C) | -40 | No. of leads (part 1)(x) | 1 |
Packaged | Yes | Product type | Automotive wire | RoHS-compliant | Yes |
Sold per metre | No |
This page is Automotive wire FLRY-A, part number 1564274.
You can find the detail information about specifications and dimensions on part number 1564274.
Configure
Basic Attributes
Material (details)
Colour
Core layout(mm)
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Manufacturer part #
Outside diameter(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1564279 |
1565597 |
1565599 |
1565602 |
1565609 |
1565613 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | Material (details) | Outside diameter (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
65.03 € | 1 | Available | 3 Days | Brown | 19 x 0.41 | 1 x 2.50 mm² | 2.50 | 1370993 | Tin-plated copper | 3 | 93030 c 336 | |
11.61 € | 1 | Available | 3 Days | Red | 7 x 0.26 | 1 x 0.35 mm² | 0.35 | 1370931 | - | 1.30 | 93030 c 279 | |
16.93 € | 1 | Available | 3 Days | Orange | 19 x 0.19 | 1 x 0.50 mm² | 0.50 | 1370943 | - | 1.60 | 93030 c 291 | |
21.29 € | 1 | Available | 3 Days | Grey | 19 x 0.19 | 1 x 0.50 mm² | 0.50 | 1370948 | - | 1.60 | 93030 c 296 | |
33.21 € | 1 | Available | 3 Days | Brown | 19 x 0.26 | 1 x 1 mm² | 1 | 1370966 | - | 2.10 | 93030 c 314 | |
39.64 € | 1 | Available | 3 Days | Red | 19 x 0.32 | 1 x 1.50 mm² | 1.50 | 1370975 | - | 2.40 | 93030 c 323 |