Earth cable【1-5 Pieces Per Package】 (1565200)

Earth cable 1565200
  • Volume Discount

Product Details:

Manufacturer part number: 1565200

Brand: TRU COMPONENTS

Price: 24.48

Delivery time: 3 Days


Technical Data:

Colour: Blue|Transparent

Core layout: 7 x 3 x 30 x 0.18 mm

Core layout: 7 x 3 x 30 x 0.18 mm

Cross section (based on core number) (part 1 + 2): 1 x 16 mm²

Cross section (each core) (part 1): 16 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1565200

Part Number
1565200
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Core layout Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Insulation material Manufacturer part # Max. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Min. temperature range (flexible installation)
(°C)
Outside diameter
(mm)
Type (manufacturer type)

24.48 €

5 Pieces Per Package

1 pack Available 3 Days Blue|Transparent7 x 3 x 30 x 0.18 mm7 x 3 x 30 x 0.181 x 16 mm²16-607316----7.76CCA

Loading...

  1. 1

Basic information

Cable features Flexible|CCAW Halogen-free No Insulation (material) PVC
No. of leads (part 1)(x) 1 Packaged Yes Product type Earth cable
RoHS-compliant Yes Sold per metre No

This page is Earth cable, part number 1565200.
You can find the detail information about specifications and dimensions on part number 1565200.

Variation of this product

Part Number
1564516
1565201
1567033
1567035
1567036
1567037
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Core layout Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Insulation material Manufacturer part # Max. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Min. temperature range (flexible installation)
(°C)
Outside diameter
(mm)
Type (manufacturer type)

20.23 €

5 Pieces Per Package

1 pack Available 3 Days Red|Transparent7 x 56 x 0.18 mm7 x 56 x 0.181 x 10 mm²10-607195----6.20CCA

33.21 €

5 Pieces Per Package

1 pack Available 3 Days Blue|Transparent7 x 3 x 47 x 0.18 mm7 x 3 x 47 x 0.181 x 25 mm²25-607387----9.76CCA

21.29 €

5 Pieces Per Package

1 pack Available 3 Days Black|Transparent7 x 56 x 0.18 mm7 x 56 x 0.181 x 10 mm²10-607225----6.20CCA

23.41 €

5 Pieces Per Package

1 pack Available 3 Days Red|Transparent7 x 3 x 30 x 0.18 mm7 x 3 x 30 x 0.181 x 16 mm²16-607271----7.76CCA

23.41 €

5 Pieces Per Package

1 pack Available 3 Days Black|Transparent7 x 3 x 30 x 0.18 mm7 x 3 x 30 x 0.181 x 16 mm²16-607295----7.76CCA

36.43 €

5 Pieces Per Package

1 pack Available 3 Days Red|Transparent7 x 3 x 47 x 0.18 mm7 x 3 x 47 x 0.181 x 25 mm²25-607341----9.76CCA

Tech Support