Strand LiY (1565154)

Strand LiY 1565154
  • Volume Discount

Product Details:

Manufacturer part number: 1565154

Brand: TRU COMPONENTS

Price: 3.93

Delivery time: 3 Days


Technical Data:

AWG max.: -

Cable features: Flame-retardant|Flexible

Cable type: LiY

Colour: Red

Core layout: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1565154

Part Number
1565154
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Cable features Cable type Colour Core layout Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Hole Ø (coil)
(mm)
Insulation (material) Manufacturer part # Material (details) Max. temperature range (fixed installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Nominal current
(A)
Nominal voltage
(V)
No. of leads (part 1)
(x)
Outside diameter
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Standards Test voltage
(V)
Type (manufacturer type)

3.93 €

1 Available 3 Days -Flame-retardant|FlexibleLiYRed-18 x 0.11 x 0.14 mm²0.1426-604093-----11.20--IEC 60332-1 (non-flammable)-LiY

Loading...

  1. 1

Basic information

Halogen-free No Insulation material PVC Packaged Yes
Product type Strand RoHS-compliant Yes Sold per metre No

This page is Strand LiY, part number 1565154.
You can find the detail information about specifications and dimensions on part number 1565154.

Variation of this product

Part Number
1564479
1564485
1564515
1565155
1565156
1565157
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. Cable features Cable type Colour Core layout Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Hole Ø (coil)
(mm)
Insulation (material) Manufacturer part # Material (details) Max. temperature range (fixed installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Nominal current
(A)
Nominal voltage
(V)
No. of leads (part 1)
(x)
Outside diameter
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Standards Test voltage
(V)
Type (manufacturer type)

8.40 €

1 Available 3 Days -Flame-retardant|FlexibleLiYYellow-16 x 0.21 x 0.50 mm²0.5026-605657Tin-plated copper----11.80--IEC 60332-1 (non-flammable)-LiY

7.35 €

1 Available 3 Days -Flame-retardant|FlexibleLiYBrown-18 x 0.11 x 0.14 mm²0.1426-607169-----11.20--IEC 60332-1 (non-flammable)-LiY

3.68 €

1 3 Days -FlexibleLiYvWhiteCopper. tin-plated-1 x 0.08 mm²0.0817PVC609738Tin-plated copper wire--0.510011---800LiY-V

3.93 €

1 Available 3 Days -Flame-retardant|FlexibleLiYGreen-18 x 0.11 x 0.14 mm²0.1426-605003-----11.20--IEC 60332-1 (non-flammable)-LiY

9.45 €

1 Available 3 Days -Flame-retardant|FlexibleLiYRed-24 x 0.21 x 0.75 mm²0.7526-605696Tin-plated copper----12--IEC 60332-1 (non-flammable)-LiY

15.87 €

1 Available 3 Days -Flame-retardant|FlexibleLiYGreen-yellow-30 x 0.251 x 1.50 mm²1.5026-605970Tin-plated copper----12.60--IEC 60332-1 (non-flammable)-LiY

Tech Support