Filler plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1592971

Part Number
1592971
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.12 €

1 3 Days

Loading...

  1. 1

Basic information

Board thickness (max.)(mm) 1.6 Colour Black Halogen-free No
Manufacturer part # 1592971 Material Polyamide Mounting hole 38.1 mm
Product size (Ø)(mm) 42.1 Product type Filler plug RoHS-compliant Yes
Type (manufacturer type) TC-HPR-38203

This page is Filler plug, part number 1592971.
You can find the detail information about specifications and dimensions on part number 1592971.

Tech Support