Cable grommet (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1592978

Part Number
1592978
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.07 €

1 3 Days

Loading...

  1. 1

Basic information

Board thickness (max.)(mm) 2.2 Colour Black Halogen-free No
Manufacturer part # 1592978 Material Polyamide Mounting hole 7.8 mm
Product size (height)(mm) 8 Product size (Ø)(mm) 10.5 Product type Cable grommet
RoHS-compliant Yes Terminal Ø (max.)(mm) 5.8 Type (manufacturer type) TC-SBR8203

This page is Cable grommet, part number 1592978.
You can find the detail information about specifications and dimensions on part number 1592978.

Tech Support