Lead marker

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CV150KBK
CV200MKBK
CV240L
CV368
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable marker features Colour Minimum holding force
(N)
Product size (length)
(mm)
Type (manufacturer type) Writing area Writing area width
(mm)
Writing area length
(mm)

0.39 €

1 3 Days UV-resistant|Weatherproof|Top labelBlack222188PLM2S-C022.1 x 11.1 mm11.122.1

0.48 €

1 Available 3 Days UV-resistant|Weatherproof|Top labelBlack80109PLF1M-C019.1 x 7.9 mm7.919.1

0.67 €

1 Available 3 Days Top labelEcru80130PLF1MA-C26.4 x 19.1 mm19.126.4

0.51 €

1 Available 3 Days Bottom labelEcru8099PLM1M-C24.1 x 6.6 mm6.624.1

Loading...

  1. 1

Basic information

Material Polyamide 6.6 Halogen-free Yes Max. temperature(°C) +85
Min. temperature(°C) -40 Product type Lead marker

Tech Support