Foot switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1426624
1426625
1426626
709789
709801
709813
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Casing/button colour Connection (components) Contact type Functions (switches) Material Max. temperature
(°C)
Min. temperature
(°C)
Operation type Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Switch features Switching current (max.)
(A)
Switching voltage
(V AC)
Switch position Thread size Type (manufacturer type)

17.99 €

1 Available 3 Days -Grey|Yellow-1 maker-Aluminium+75-25-12798198+ protective cover15250--XF-302

23.41 €

1 Available 3 Days -Green-1 maker-Aluminium+75-25-7398198-15250--XF-402

34.28 €

1 Available 3 Days -Grey|Yellow-1 maker|1 breaker-Aluminium+75-25-127150200+ protective cover15250--XF-502

44.44 €

1 Available 3 Days -YellowScrews1 change-overmomentaryPlastic--1-pedal124148205+ protective cover152501 x On/(On)PG11FS-502

11.61 €

1 Available 3 Days 1BlackOpen end cable1 change-overmomentaryPlastic--1-pedal3461100-102501 x On/(On)-FS-01

12.67 €

1 Available 3 Days 1BlackOpen end cable1 change-overmomentaryMetal--1-pedal3066102-10241 x On/(On)-FS-1

Loading...

  1. 1

Basic information

Product type Foot switch RoHS-compliant Yes

Tech Support