Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
709801
Part Number
|
---|
709801 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Casing/button colour | Connection (components) | Contact type | Functions (switches) | Material | Max. temperature (°C) | Min. temperature (°C) | Operation type | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Switch features | Switching current (max.) (A) | Switching voltage (V AC) | Switch position | Thread size | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 1 | Black | Open end cable | 1 change-over | momentary | Plastic | - | - | 1-pedal | 34 | 61 | 100 | - | 10 | 250 | 1 x On/(On) | - | FS-01 |
Loading...
Product type | Foot switch | RoHS-compliant | Yes |
---|
This page is Foot switch, part number 709801.
You can find the detail information about specifications and dimensions on part number 709801.
Configure
Basic Attributes
Max. temperature(°C)
Min. temperature(°C)
Switch features
Thread size
Cable length(m)
Casing/button colour
Connection (components)
Contact type
Functions (switches)
Material
Operation type
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Switching current (max.)(A)
Switching voltage(V AC)
Switch position
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1426624 |
1426625 |
1426626 |
709789 |
709813 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Casing/button colour | Connection (components) | Contact type | Functions (switches) | Material | Max. temperature (°C) | Min. temperature (°C) | Operation type | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Switch features | Switching current (max.) (A) | Switching voltage (V AC) | Switch position | Thread size | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.41 € | 1 | Available | 3 Days | - | Grey|Yellow | - | 1 maker | - | Aluminium | +75 | -25 | - | 127 | 98 | 198 | + protective cover | 15 | 250 | - | - | XF-302 | |
21.29 € | 1 | Available | 3 Days | - | Green | - | 1 maker | - | Aluminium | +75 | -25 | - | 73 | 98 | 198 | - | 15 | 250 | - | - | XF-402 | |
32.15 € | 1 | Available | 3 Days | - | Grey|Yellow | - | 1 maker|1 breaker | - | Aluminium | +75 | -25 | - | 127 | 150 | 200 | + protective cover | 15 | 250 | - | - | XF-502 | |
42.27 € | 1 | Available | 6 Days | - | Yellow | Screws | 1 change-over | momentary | Plastic | - | - | 1-pedal | 124 | 148 | 205 | + protective cover | 15 | 250 | 1 x On/(On) | PG11 | FS-502 | |
11.61 € | 1 | Available | 3 Days | 1 | Black | Open end cable | 1 change-over | momentary | Metal | - | - | 1-pedal | 30 | 66 | 102 | - | 10 | 24 | 1 x On/(On) | - | FS-1 |