Lever (straight) Screws (1303044)

Lever (straight) Screws 1303044
  • Volume Discount

Product Details:

Manufacturer part number: 1303044

Brand: TRU COMPONENTS

Price: 31.07

Delivery time: 3 Days


Technical Data:

Switch position(s): 4 MA

Type (manufacturer type): LAS0-K-40C41


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1303044

Part Number
1303044
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switch position(s) Type (manufacturer type)

31.07 €

1 Available 3 Days 4 MALAS0-K-40C41

Loading...

  1. 1

Basic information

Colour Black Connection (components) Screws Electrical lifespan 10000 cycles
Functions (switches) latch IP rating IP67 Lighting type None
Max. temperature(°C) -25 Min. temperature(°C) +55 Operation type Lever (straight)
Product type Joystick Recess diameter(mm) 22 RoHS-compliant Yes
Switching current (max.)(A) 5 Switching voltage(V AC) 250

This page is Lever (straight) Screws, part number 1303044.
You can find the detail information about specifications and dimensions on part number 1303044.

Variation of this product

Part Number
1303043
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Switch position(s) Type (manufacturer type)

21.29 €

1 Available 3 Days 2 MOLAS0-K-20C21

Tech Support