Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1568257
Part Number
|
---|
1568257 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG max. | Cable features | Colour | Core layout | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Insulation material | Manufacturer part # | Outside diameter (mm) | Product size (height) (mm) | Product size (width) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.35 € | 1 | Available | 3 Days | - | CCAW | Transparent | - | 24 x 0.20 | 2 x 0.75 mm² | 0.75 | - | 1282820 | - | 2.4 | 5 | TR 1975-10 |
Loading...
Halogen-free | No | Max. temperature range (fixed installation)(°C) | +70 | Max. temperature range (flexible installation)(°C) | +70 |
---|---|---|---|---|---|
Min. temperature range (fixed installation)(°C) | -20 | Min. temperature range (flexible installation)(°C) | -20 | No. of leads (part 1)(x) | 2 |
Packaged | Yes | Product type | Speaker cable | RoHS-compliant | Yes |
Shielded | No | Sold per metre | No |
This page is Speaker cable, part number 1568257.
You can find the detail information about specifications and dimensions on part number 1568257.
Configure
Basic Attributes
AWG max.
Core layout
Insulation material
Outside diameter(mm)
Cable features
Colour
Core layout(mm)
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Manufacturer part #
Product size (height)(mm)
Product size (width)(mm)
Type (manufacturer type)
Optional Attributes
Part Number |
---|
1564533 |
1565745 |
1567141 |
1568258 |
1568259 |
1568260 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | Cable features | Colour | Core layout | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Insulation material | Manufacturer part # | Outside diameter (mm) | Product size (height) (mm) | Product size (width) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.77 € | 1 | Available | 3 Days | 15 | highly flexible|Twin cable | Transparent | - | 48 x 0.20 | 2 x 1.50 mm² | 1.50 | PVC | 607168 | 3 | 3.2 | 6.4 | LS | |
23.41 € | 1 | Available | 3 Days | - | highly flexible|Twin cable | Blue|Black | - | - | 2 x 0.80 mm² | 0.80 | PVC | 1386697 | 6.50 | - | - | 93030 c 483 | |
22.35 € | 1 | Available | 3 Days | 13 | highly flexible|Twin cable | Transparent | - | 84 x 0.20 | 2 x 2.50 mm² | 2.50 | PVC | 607012 | 3.70 | 3.5 | 7 | LS | |
11.61 € | 1 | Available | 3 Days | - | CCAW | Transparent | - | 48 x 0.20 | 2 x 1.50 mm² | 1.50 | - | 1282821 | - | 3 | 6.2 | TR 1915 0-10 | |
39.64 € | 1 | Available | 3 Days | - | CCAW | Transparent | - | 24 x 0.20 | 2 x 0.75 mm² | 0.75 | - | 1282823 | - | 2.4 | 5 | TR 1975-100 | |
56.36 € | 1 | Available | 3 Days | - | CCAW | Transparent | - | 48 x 0.20 | 2 x 1.50 mm² | 1.50 | - | 1282824 | - | 3 | 6.2 | TR 1915 0-100 |