Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CLT188N-3C630
Material | Polyamide | Colour | Black | Conduit features | retrofittable|longitudinal slit|Abrasion-resistant|halogen-free|heat-resistant |
---|---|---|---|---|---|
Inside diameter(mm) | 48 | Manufacturer part # | CLT188N-3C630 | Max. temperature(°C) | +110 |
Min. temperature(°C) | -40 | Outside diameter(mm) | 55 | Product type | Conduit |
Type (manufacturer type) | CLT188N-3C630 |
This page is Conduit, part number CLT188N-3C630.
You can find the detail information about specifications and dimensions on part number CLT188N-3C630.