Conduit Tubing, Non Slit Corrugated (CLTS75F-C)

Conduit Tubing, Non Slit Corrugated CLTS75F-C
  • Volume Discount

Product Details:

Manufacturer part number: CLTS75F-C

Brand: PANDUIT

Price: 7.35

Delivery time: 3 Days


Technical Data:

Inside diameter: 19 mm

Manufacturer part #: CLTS75F-C

Outside diameter: 24|24 mm

Type (manufacturer type): CLTS75F-C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CLTS75F-C

Part Number
CLTS75F-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside diameter
(mm)
Manufacturer part # Outside diameter
(mm)
Type (manufacturer type)

7.35 €

1 Available 3 Days 19CLTS75F-C24|24CLTS75F-C

Loading...

  1. 1

Basic information

Material Polyethylene (PE) Colour Black Conduit features halogen-free
Material (details) Polyethylene Max. temperature(°C) +50 Min. temperature(°C) -40
Product type Conduit Temperature range(°C) -40 - +50

This page is Conduit Tubing, Non Slit Corrugated, part number CLTS75F-C.
You can find the detail information about specifications and dimensions on part number CLTS75F-C.

Variation of this product

Part Number
CLTS125F-L
CLTS25F-C
CLTS38F-C
CLTS50F-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside diameter
(mm)
Manufacturer part # Outside diameter
(mm)
Type (manufacturer type)

9.99 €

1 Available 3 Days 33CLTS125F-L38|38CLTS125F-L

4.45 €

1 Available 3 Days 7CLTS25F-C10|10CLTS25F-C

4.71 €

1 Available 3 Days 10CLTS38F-C14|14CLTS38F-C

5.01 €

1 Available 3 Days 13CLTS50F-C17|17CLTS50F-C

Tech Support