Precision socket (115-3-010-0-MTF-XS0)

Precision socket 115-3-010-0-MTF-XS0
  • Volume Discount

Product Details:

Manufacturer part number: 115-3-010-0-MTF-XS0

Brand: MPE GARRY

Price: 1.85

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 115-3-010-0-MTF-XS0

No. of rows: 2

Number of pins: 2 x 5

Pins per row: 5

Product size (height): 5.08 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

115-3-010-0-MTF-XS0

Part Number
115-3-010-0-MTF-XS0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # No. of rows Number of pins Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

1.85 €

1 Available 3 Days 115-3-010-0-MTF-XS022 x 555.0812.710115-3-010-0-MTF-XS0

Loading...

  1. 1

Basic information

Case material Thermoplastic material Colour Black Connection (components) Print
Connection - Connector orientation Perpendicular (to the PCB) Connector type Socket strip. straight
Contact material Copper alloy Contact spacing(mm) 2.54 Contact surface Tin plated
Industrial goods No Max. temperature(°C) +125 Min. temperature(°C) -55
Nominal current(A) 3 Nominal current (details)(A) 3 Nominal voltage (details)(V) 150
Nominal voltage(V DC) 150 Pin diameter(mm) 0.90 Pin length (PCB)(mm) 3.10
Pin shape Circular Product size (width)(mm) 10.10 Product type Receptacles (precision)
RoHS-compliant Yes Separable No Socket depth(mm) 5.80
Type (misc.) Straight

This page is Precision socket, part number 115-3-010-0-MTF-XS0.
You can find the detail information about specifications and dimensions on part number 115-3-010-0-MTF-XS0.

Variation of this product

Part Number
115-1-020-0-MTF-XS0
115-3-020-0-MTF-XS0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # No. of rows Number of pins Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

3.61 €

1 Available 3 Days 115-1-020-0-MTF-XS011 x 20202.5450.820115-1-020-0-MTF-XS0

3.61 €

1 Available 3 Days 115-3-020-0-MTF-XS022 x 10105.0825.420115-3-020-0-MTF-XS0

Tech Support