Terminal Strip (156-3-010-0-NFX-YS0)

Terminal Strip 156-3-010-0-NFX-YS0
  • Volume Discount

Product Details:

Manufacturer part number: 156-3-010-0-NFX-YS0

Brand: MPE GARRY

Price: 2.05

Delivery time: 3 Days


Technical Data:

Connector type: Socket strip. straight

Contact surface: Gold plated

Manufacturer part #: 156-3-010-0-NFX-YS0

No. of rows: 2

Number of pins: 2 x 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

156-3-010-0-NFX-YS0

Part Number
156-3-010-0-NFX-YS0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type Contact surface Manufacturer part # No. of rows Number of pins Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Total number of pins Type (manufacturer type)

2.05 €

1 Available 3 Days Socket strip. straightGold plated156-3-010-0-NFX-YS022 x 50.502.70--54.607.0010.50Receptacles (standard)10156-3-010-0-NFX-YS0

Loading...

  1. 1

Basic information

Case material Thermoplastic material Colour Black Connection (components) Print
Connection - Connector orientation Perpendicular (to the PCB) Contact material Copper alloy
Contact spacing(mm) 2 Industrial goods No Max. temperature(°C) +105
Min. temperature(°C) -40 Nominal current(A) 1.50 Nominal current (details)(A) 1.5
Nominal voltage (details)(V DC) 150 Vrms/150 Nominal voltage(V DC) 150 RoHS-compliant Yes
Separable No Type (misc.) Straight

This page is Terminal Strip, part number 156-3-010-0-NFX-YS0.
You can find the detail information about specifications and dimensions on part number 156-3-010-0-NFX-YS0.

Variation of this product

Part Number
150-1-032-0-S-XS0-0835
150-3-010-0-S-XS0-0835
150-3-044-0-S-XS0-0835
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector type Contact surface Manufacturer part # No. of rows Number of pins Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Total number of pins Type (manufacturer type)

2.05 €

1 Available 3 Days Pin strip. straightGold plated150-1-032-0-S-XS0-083511 x 32-2.854Rectangular322.008.3564.00Pin strip (standard)32150-1-032-0-S-XS0-0835

0.80 €

1 Available 3 Days Pin strip. straightPartially gold plated150-3-010-0-S-XS0-083522 x 5-2.854Rectangular54.008.3510.00Pin strip (standard)10150-3-010-0-S-XS0-0835

3.40 €

1 Available 3 Days Pin strip. straightPartially gold plated150-3-044-0-S-XS0-083522 x 22-2.854Rectangular224.008.3544.00Pin strip (standard)44150-3-044-0-S-XS0-0835

Tech Support