Multi-pin Connector (088-1-005-0-S-XS0-1080)

Multi-pin Connector 088-1-005-0-S-XS0-1080
  • Volume Discount

Product Details:

Manufacturer part number: 088-1-005-0-S-XS0-1080

Brand: MPE GARRY

Price: 0.45

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 088-1-005-0-S-XS0-1080

No. of rows: 1

Number of pins: 1 x 5

Pins per row: 5

Product size (height): 5.80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

088-1-005-0-S-XS0-1080

Part Number
088-1-005-0-S-XS0-1080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # No. of rows Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

0.45 €

1 Available 3 Days 088-1-005-0-S-XS0-108011 x 555.8010.8012.75088-1-005-0-S-XS0-1080

Loading...

  1. 1

Basic information

Case material Thermoplastic material Colour Black Connection (components) Print
Connection - Connector type Pin strip. right angle Contact material Copper alloy
Contact spacing(mm) 2.54 Contact surface Partially gold plated Industrial goods No
Max. temperature(°C) +105 Min. temperature(°C) -40 Nominal current(A) 3
Nominal current (details)(A) 3 Nominal voltage (details)(V) 150 Nominal voltage(V DC) 250
Pin length (PCB)(mm) 3.30 Pin length (receptacle)(mm) 6.90 Pin shape Rectangular
Product type Pin strip (standard) RoHS-compliant Yes Separable No
Type (misc.) Angled

This page is Multi-pin Connector, part number 088-1-005-0-S-XS0-1080.
You can find the detail information about specifications and dimensions on part number 088-1-005-0-S-XS0-1080.

Variation of this product

Part Number
088-1-006-0-S-XS0-1080
088-1-010-0-S-XS0-1080
088-2-006-0-S-XS0-1080
088-2-030-0-S-XS0-1080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # No. of rows Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

0.44 €

1 Available 3 Days 088-1-006-0-S-XS0-108011 x 665.8010.8015.246088-1-006-0-S-XS0-1080

0.84 €

1 Available 3 Days 088-1-010-0-S-XS0-108011 x 10105.8010.8025.410088-1-010-0-S-XS0-1080

0.41 €

1 Available 3 Days 088-2-006-0-S-XS0-108022 x 3 mm37.628.3013.346088-2-006-0-S-XS0-1080

1.53 €

1 Available 3 Days 088-2-030-0-S-XS0-108022 x 15158.3013.3438.130088-2-030-0-S-XS0-1080

Tech Support