Pin Strip (Standard) / Partially Gold Plated / Copper alloy / 1, 2 rows / Black

Pin Strip (Standard) / Partially Gold Plated / Copper alloy / 1, 2 rows / Black
  • Volume Discount
[Specifications]
・Product type: Pin strip (standard)
・Case material: Thermoplastic material
・Contact surface: Partially gold plated
・Nominal voltage(V DC): 250
・No. of rows: 1, 2
・Colour: Black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
087-1-002-0-S-XS0-1260
087-1-003-0-S-XS0-1260
087-1-004-0-S-XS0-1260
087-1-010-0-S-XS0-1260
087-2-004-0-S-XS0-1260
087-2-064-0-S-XS0-1260
088-1-002-0-S-XS0-1080
088-1-003-0-S-XS0-1080
088-1-004-0-S-XS0-1080
088-1-008-0-S-XS0-1080
088-2-004-0-S-XS0-1080
088-2-008-0-S-XS0-1080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector orientation Connector type Industrial goods Manufacturer part # Nominal current (details)
(A)
Nominal voltage (details)
(V)
No. of rows Pin length (receptacle)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type) Type (misc.)

0.07 €

1 42 Days Perpendicular (to the PCB)Pin strip. straightNo087-1-002-0-S-XS0-1260315016.8022.505.0812.602087-1-002-0-S-XS0-1260Straight

0.09 €

1 Available 3 Days Perpendicular (to the PCB)Pin strip. straightNo087-1-003-0-S-XS0-1260315016.8032.507.6212.603087-1-003-0-S-XS0-1260Straight

0.12 €

1 Available 50 Days Perpendicular (to the PCB)Pin strip. straightNo087-1-004-0-S-XS0-1260315016.8042.5010.1612.604087-1-004-0-S-XS0-1260Straight

0.28 €

1 Available 3 Days Perpendicular (to the PCB)Pin strip. straightYes087-1-010-0-S-XS0-1260--16.80102.5012.6025.410STL1-1260GGT-010U-

0.12 €

1 Available 3 Days Perpendicular (to the PCB)Pin strip. straightNo087-2-004-0-S-XS0-1260315026.80255.0812.604087-2-004-0-S-XS0-1260Straight

1.85 €

1 Available 3 Days Perpendicular (to the PCB)Pin strip. straightYes087-2-064-0-S-XS0-1260--26.8032512.6081.2864STL2-1260GGT-064U-

0.17 €

1 Available 3 Days -Pin strip. right angleNo088-1-002-0-S-XS0-1080315016.9025.085.8010.802088-1-002-0-S-XS0-1080Angled

0.23 €

1 Available 3 Days -Pin strip. right angleYes088-1-003-0-S-XS0-1080--16.9035.807.6210.803STL1-1470AGT-003U-

0.28 €

1 Available 3 Days -Pin strip. right angleYes088-1-004-0-S-XS0-1080--16.9045.8010.1610.804STL1-1470AGT-004U-

0.65 €

1 Available 3 Days -Pin strip. right angleYes088-1-008-0-S-XS0-1080--16.9085.8010.8020.328STL1-1470AGT-008U-

0.37 €

1 Available 3 Days -Pin strip. right angleYes088-2-004-0-S-XS0-1080--26.9025.088.3013.344STL2-1470AGT-004U-

0.24 €

1 Available 3 Days -Pin strip. right angleYes088-2-008-0-S-XS0-1080--26.9048.3010.1613.348STL2-1470AGT-008U-

Loading...

  1. 1

Basic information

Case material Thermoplastic material Colour Black Connection (components) Print
Contact material Copper alloy Contact spacing(mm) 2.54 Contact surface Partially gold plated
Max. temperature(°C) +105 Min. temperature(°C) -40 Nominal current(A) 3
Nominal voltage(V DC) 250 Pin length (PCB)(mm) 3.30 Pin shape Rectangular
Product type Pin strip (standard) RoHS-compliant Yes Separable No

Tech Support