Cable dispenser (546007)

Cable dispenser 546007
  • Volume Discount

Product Details:

Manufacturer part number: 546007

Brand: TRU COMPONENTS

Price: 76.24

Delivery time: 3 Days


Technical Data:

Colour: Grey

Product size (height): 120 mm

Product size (length): 200 mm

Weight: - g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

546007

Part Number
546007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (length)
(mm)
Weight
(g)

76.24 €

1 Available 3 Days Grey120200-

Loading...

  1. 1

This page is Cable dispenser, part number 546007.
You can find the detail information about specifications and dimensions on part number 546007.

Variation of this product

Part Number
542228
546099
548723
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (length)
(mm)
Weight
(g)

102.39 €

1 Available 3 Days Grey5506634000.0

78.43 €

1 Available 3 Days Black150200-

67.20 €

1 Available 3 Days Grey1755551300.0

Tech Support