Phone cord【50 Pieces Per Package】 (1564536)

Phone cord 1564536
  • Volume Discount

Product Details:

Manufacturer part number: 1564536

Brand: TRU COMPONENTS

Price: 22.35

Delivery time: 3 Days


Technical Data:

Cable features: CCAW

Cable type: -

Colour: Black

Core layout: 7 x 0.12 mm

Cross section (based on core number) (part 1 + 2): 8 x 0.08 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1564536

Part Number
1564536
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable features Cable type Colour Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm)
Cross section (each core) (part 1)
(mm²)
Manufacturer part # No. of leads (part 1)
(x)
Outside diameter
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Shielded Twisted pair cabling (part 1) Type (manufacturer type)

22.35 €

50 Pieces Per Package

1 pack Available 3 Days CCAW-Black7 x 0.128 x 0.08 mm²-0.086056188-2.58.5No-FLAT/CCA

Loading...

  1. 1

Basic information

Halogen-free No Insulation material PVC Max. temperature range (fixed installation)(°C) +70
Max. temperature range (flexible installation)(°C) +70 Min. temperature range (fixed installation)(°C) -20 Min. temperature range (flexible installation)(°C) -20
Nominal voltage(V) 48 Packaged Yes Product type Phone cord
RoHS-compliant Yes Sold per metre No

This page is Phone cord, part number 1564536.
You can find the detail information about specifications and dimensions on part number 1564536.

Variation of this product

Part Number
1564535
1567167
1567183
1567184
1572268
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Cable features Cable type Colour Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm)
Cross section (each core) (part 1)
(mm²)
Manufacturer part # No. of leads (part 1)
(x)
Outside diameter
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Shielded Twisted pair cabling (part 1) Type (manufacturer type)

19.16 €

50 Pieces Per Package

1 pack Available 3 Days CCAW-Black7 x 0.126 x 0.08 mm²-0.086054416-2.56.8No-FLAT/CCA

15.87 €

50 Pieces Per Package

1 pack Available 3 Days CCAW-Black7 x 0.124 x 0.08 mm²-0.086051164-2.44.8No-FLAT/CCA

31.07 €

50 Pieces Per Package

1 pack Available 3 Days Shielded|CCAWJ-Y(ST)YGrey-4 x 2 x 0.60 mm0.60-60568686--YesYes (1)J-Y (ST) Y/CCA

47.68 €

50 Pieces Per Package

1 pack Available 3 Days Shielded|CCAWJ-Y(ST)YGrey-10 x 2 x 0.60 mm0.60-606866209--YesYes (1)J-Y (ST) Y/CCA

28.93 €

50 Pieces Per Package

1 pack Available 3 Days CCAW-Black7 x 0.1210 x 0.08 mm²-0.0860504710-2.410.2No-CCA

Tech Support