UHF connector【1-100 Pieces Per Package】 (740900)

UHF connector 740900
  • Volume Discount

Product Details:

Manufacturer part number: 740900

Brand: TRU COMPONENTS

Price: 4.71

Delivery time: 3 Days


Technical Data:

Cable category: RG 59

Cable diameter: 6 mm

Connection (components): Screws

Connector type: Plug. straight

Fitting type (details): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

740900

Part Number
740900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable category Cable diameter
(mm)
Connection (components) Connector type Fitting type (details) Front panel thickness
(mm)
Impedance (integer)
(Ω)
Insulation material Manufacturer part # Material (details) Max. frequency
(MHz)
Type (manufacturer type)

4.71 €

1 Available 3 Days RG 596ScrewsPlug. straight--50Delrin. PTFE. DAP740900Brass. nickel plated-740900

Loading...

  1. 1

Basic information

Product type UHF connector RoHS-compliant Yes

This page is UHF connector, part number 740900.
You can find the detail information about specifications and dimensions on part number 740900.

Variation of this product

Part Number
1579365
1579410
1579556
740934
741035
TC-2520056
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Cable category Cable diameter
(mm)
Connection (components) Connector type Fitting type (details) Front panel thickness
(mm)
Impedance (integer)
(Ω)
Insulation material Manufacturer part # Material (details) Max. frequency
(MHz)
Type (manufacturer type)

6.28 €

1 Available 3 Days RG 58 C/U6ScrewPlug. straight---PTFE1579365Brass. nickel plated3001579365

5.01 €

1 Available 3 Days --SolderingSocket. vertical verticalCentral fastening2.550Delrin. PTFE. DAP1579410Brass. nickel plated-1579410

6.28 €

1 Available 3 Days RG 8|RG 213/U10ScrewPlug. straight---PTFE1579556Brass. nickel plated3001579556

2.89 €

1 Available 3 Days --SolderingSocket. vertical verticalFlange mounting2.550Delrin. PTFE. DAP740934Brass. nickel plated-740934

3.40 €

1 Available 3 Days RG 595.5SolderingPlug. straight--75Delrin. PTFE. DAP741035Zinc. nickel plated-741035

420.87 €

100 Pieces Per Package

1 pack Available 3 Days RG 58 C/U6ScrewPlug. straight--50PTFETC-2520056Brass. nickel plated300TC-252 0056

Tech Support