TNC reverse polarity connector【1-100 Pieces Per Package】 (1579524)

TNC reverse polarity connector 1579524
  • Volume Discount

Product Details:

Manufacturer part number: 1579524

Brand: TRU COMPONENTS

Price: 5.01

Delivery time: 3 Days


Technical Data:

Cable category: Belden H155

Cable diameter: 5.40 mm

Case material: Brass nickel plated

Connection (components): -

Connector type: Plug. straight


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579524

Part Number
1579524
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable category Cable diameter
(mm)
Case material Connection (components) Connector type Industrial goods Insulation material Manufacturer part # Material (details) Max. frequency
(GHz)
Product type Type (manufacturer type)

5.01 €

1 Available 3 Days Belden H1555.40Brass nickel plated-Plug. straight-Delrin1579524--TNC connector1579524

Loading...

  1. 1

Basic information

Impedance (integer)(Ω) 50 RoHS-compliant Yes

This page is TNC reverse polarity connector, part number 1579524.
You can find the detail information about specifications and dimensions on part number 1579524.

Variation of this product

Part Number
1579265
1579329
1579405
1579406
1579559
TC-2520029
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Cable category Cable diameter
(mm)
Case material Connection (components) Connector type Industrial goods Insulation material Manufacturer part # Material (details) Max. frequency
(GHz)
Product type Type (manufacturer type)

5.01 €

1 Available 3 Days RG 584.1Brass nickel plated-Plug. straight-Delrin1579265--TNC connector1579265

5.75 €

1 Available 3 Days Aircell 55Brass nickel plated-Socket. straight-PTFE1579329--TNC connector1579329

5.01 €

1 Available 3 Days RG 58 C/U|RG 2235Brass nickel plated-Plug. straight-Delrin1579405--TNC connector1579405

5.01 €

1 Available 3 Days RG 58 C/U|RG 2233.2Brass nickel plated-Plug. straight-Delrin1579406--TNC connector1579406

4.71 €

1 Available 3 Days RG 585.5Brass nickel platedSolderingSocket. straight-Delrin1579559-4TNC connector1579559

388.07 €

100 Pieces Per Package

1 pack Available 98 Days RG 174|RG 3162.90-CrimpSocket. straightYes-TC-2520029Brass. nickel plated-TNC reverse polarity connectorTC-252 0029

Tech Support