FME adapter【1-100 Pieces Per Package】 (1579223)

FME adapter 1579223
  • Volume Discount

Product Details:

Manufacturer part number: 1579223

Brand: TRU COMPONENTS

Price: 5.75

Delivery time: 3 Days


Technical Data:

Case material: -

Connector / Output type B: TNC socket

Connector/ Input type A: FME plug

Connector type: Adapter. straight

Impedance (integer): - Ω


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579223

Part Number
1579223
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connector / Output type B Connector/ Input type A Connector type Impedance (integer)
(Ω)
Industrial goods Insulation material Manufacturer part # Type (manufacturer type)

5.75 €

1 Available 3 Days -TNC socketFME plugAdapter. straight--Delrin15792231579223

Loading...

  1. 1

Basic information

Product type FME adapter RoHS-compliant Yes

This page is FME adapter, part number 1579223.
You can find the detail information about specifications and dimensions on part number 1579223.

Variation of this product

Part Number
1579248
1579257
1579314
1579316
1579317
1579360
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Connector / Output type B Connector/ Input type A Connector type Impedance (integer)
(Ω)
Industrial goods Insulation material Manufacturer part # Type (manufacturer type)

5.01 €

1 Available 3 Days -UHF plugFME plugAdapter. straight50--15792481579248

6.28 €

1 Available 3 Days -SMA socketFME socketAdapter. straight50-Delrin15792571579257

5.75 €

1 Available 3 Days -TNC plugFME plugAdapter. straight50--15793141579314

7.88 €

1 Available 3 Days -BNC plugFME plugAdapter. right angle50--15793161579316

7.88 €

1 Available Quote -N plugFME plugAdapter. straight50--15793171579317

6.84 €

1 Available 3 Days -FME socketFME plugAdapter. right angle--POM15793601579360

Tech Support