SMB adapter【1-100 Pieces Per Package】 (1579391)

SMB adapter 1579391
  • Volume Discount

Product Details:

Manufacturer part number: 1579391

Brand: TRU COMPONENTS

Price: 5.01

Delivery time: 3 Days


Technical Data:

Case material: Gold plated

Connector / Output type B: SMB socket

Connector/ Input type A: SMB socket

Industrial goods: -

Insulation material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579391

Part Number
1579391
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connector / Output type B Connector/ Input type A Industrial goods Insulation material Manufacturer part # Type (manufacturer type)

5.01 €

1 Available 3 Days Gold platedSMB socketSMB socket--15793911579391

Loading...

  1. 1

Basic information

Connector type Adapter. straight Impedance (integer)(Ω) 50 Product type SMB adapter
RoHS-compliant Yes

This page is SMB adapter, part number 1579391.
You can find the detail information about specifications and dimensions on part number 1579391.

Variation of this product

Part Number
1579527
1579528
1579530
1579578
1579580
TC-2520057
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Connector / Output type B Connector/ Input type A Industrial goods Insulation material Manufacturer part # Type (manufacturer type)

6.84 €

1 Available 45 Days Brass gold platedSMA socketSMB socket-PTFE15795271579527

5.75 €

1 Available 16 Days Brass gold platedSMA plugSMB socket-PTFE15795281579528

5.75 €

1 Available 3 Days -BNC connectorSMB plug--15795301579530

8.40 €

1 Available 3 Days Brass nickel platedBNC socketSMB socket-PTFE15795781579578

6.84 €

1 Available 3 Days Brass gold platedSMA plugSMB plug-PTFE15795801579580

453.65 €

100 Pieces Per Package

1 pack Available 51 Days Brass gold platedSMA socketSMB socketYesPTFETC-2520057TC-252 0057

Tech Support