TNC reverse polarity adapter【1-100 Pieces Per Package】 (1579302)

TNC reverse polarity adapter 1579302
  • Volume Discount

Product Details:

Manufacturer part number: 1579302

Brand: TRU COMPONENTS

Price: 5.37

Delivery time: 3 Days


Technical Data:

Connector / Output type B: N socket

Connector/ Input type A: TNC reverse polarity plug

Industrial goods: -

Manufacturer part #: 1579302

Type (manufacturer type): 1579302


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579302

Part Number
1579302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector / Output type B Connector/ Input type A Industrial goods Manufacturer part # Type (manufacturer type)

5.37 €

1 3 Days N socketTNC reverse polarity plug-15793021579302

Loading...

  1. 1

Basic information

Connector type Adapter. straight Impedance (integer)(Ω) 50 Insulation material Delrin
Product type TNC reverse polarity adapter RoHS-compliant Yes

This page is TNC reverse polarity adapter, part number 1579302.
You can find the detail information about specifications and dimensions on part number 1579302.

Variation of this product

Part Number
1579359
TC-2520076
TC-2520078
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Connector / Output type B Connector/ Input type A Industrial goods Manufacturer part # Type (manufacturer type)

8.40 €

1 Available 3 Days SMA plugTNC reverse polarity socket-15793591579359

600.13 €

100 Pieces Per Package

1 pack Available Quote SMA plugTNC reverse polarity socketYesTC-2520076TC-252 0076

807.83 €

100 Pieces Per Package

1 pack Available Quote N plugTNC reverse polarity socketYesTC-2520078TC-252 0078

Tech Support