Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1579350 |
1579378 |
1579536 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Case material | Connector / Output type B | Connector/ Input type A | Insulation material | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | - | SMA socket | MCX plug | - | 1579350 | 1579350 | |
5.01 € | 1 | Available | 3 Days | Brass gold plated | BNC socket | MCX plug | PTFE | 1579378 | 1579378 | |
6.28 € | 1 | Available | 3 Days | - | SMA plug | MCX socket | - | 1579536 | 1579536 |
Loading...
Connector type | Adapter. straight | Impedance (integer)(Ω) | 50 | Product type | MCX adapter |
---|---|---|---|---|---|
RoHS-compliant | Yes |