BNC adapter (1577805)

BNC adapter 1577805
  • Volume Discount

Product Details:

Manufacturer part number: 1577805

Brand: TRU COMPONENTS

Price: 4.13

Delivery time: 3 Days


Technical Data:

Case material: -

Connector / Output type B: N socket

Insulation material: Delrin

Manufacturer part #: 1577805

Type (manufacturer type): 1577805


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1577805

Part Number
1577805
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connector / Output type B Insulation material Manufacturer part # Type (manufacturer type)

4.13 €

1 Available 3 Days -N socketDelrin15778051577805

Loading...

  1. 1

Basic information

Connector/ Input type A BNC plug Connector type Adapter. straight Impedance (integer)(Ω) 50
Product type BNC adapter RoHS-compliant Yes

This page is BNC adapter, part number 1577805.
You can find the detail information about specifications and dimensions on part number 1577805.

Variation of this product

Part Number
1579259
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Connector / Output type B Insulation material Manufacturer part # Type (manufacturer type)

7.88 €

1 Available 3 Days Brass nickel plated1.5/5.6 socketPTFE15792591579259

Tech Support