SMB connector【1-100 Pieces Per Package】 (1579398)

SMB connector 1579398
  • Volume Discount

Product Details:

Manufacturer part number: 1579398

Brand: TRU COMPONENTS

Price: 6.84

Delivery time: 3 Days


Technical Data:

Connector type: Plug. straight

Impedance (integer): 50 Ω

Industrial goods: -

Insulation resistance: 5000 MΩ

Manufacturer part #: 1579398


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579398

Part Number
1579398
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type Impedance (integer)
(Ω)
Industrial goods Insulation resistance
(MΩ)
Manufacturer part # Max. frequency
(GHz)
Type (manufacturer type)

6.84 €

1 Available 3 Days Plug. straight50-5000157939812.41579398

Loading...

  1. 1

Basic information

Cable category RG 174 Cable diameter(mm) 2.90 Case material Brass gold plated
Connection (components) Crimp Insulation material PTFE Product type SMB connector
RoHS-compliant Yes

This page is SMB connector, part number 1579398.
You can find the detail information about specifications and dimensions on part number 1579398.

Variation of this product

Part Number
1579244
1579411
TC-2520069
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Connector type Impedance (integer)
(Ω)
Industrial goods Insulation resistance
(MΩ)
Manufacturer part # Max. frequency
(GHz)
Type (manufacturer type)

7.88 €

1 Available 3 Days Socket. right angle---1579244-1579244

5.75 €

1 Available 3 Days Socket. straight50-500157941141579411

552.04 €

100 Pieces Per Package

1 pack Available 31 Days Socket. right angle50Yes-TC-25200694TC-252 0069

Tech Support