Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1577819
Part Number
|
---|
1577819 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable category | Cable diameter (mm) | Case material | Connection (components) | Connector / Output type B | Connector/ Input type A | Connector type | Front panel thickness (mm) | Impedance (integer) (Ω) | Industrial goods | Insulation material | Insulation resistance (MΩ) | Manufacturer part # | Material (details) | Max. frequency (GHz) | Product size (length) (mm) | Product type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.28 € | 1 | Available | 3 Days | RG 188|RG 174 | - | Brass nickel plated | Soldering | - | - | Socket. vertical vertical | - | - | - | PTFE | - | 1577819 | - | 18 | - | SMA connector | 1577819 |
Loading...
RoHS-compliant | Yes |
---|
This page is SMA connector, part number 1577819.
You can find the detail information about specifications and dimensions on part number 1577819.
Configure
Basic Attributes
Cable diameter(mm)
Connector / Output type B
Connector/ Input type A
Front panel thickness(mm)
Impedance (integer)(Ω)
Industrial goods
Insulation resistance(MΩ)
Material (details)
Product size (length)(mm)
Cable category
Case material
Connection (components)
Connector type
Insulation material
Manufacturer part #
Max. frequency(GHz)
Product type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1372235 |
1372242 |
1372243 |
1579288 |
1579338 |
1579347 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable category | Cable diameter (mm) | Case material | Connection (components) | Connector / Output type B | Connector/ Input type A | Connector type | Front panel thickness (mm) | Impedance (integer) (Ω) | Industrial goods | Insulation material | Insulation resistance (MΩ) | Manufacturer part # | Material (details) | Max. frequency (GHz) | Product size (length) (mm) | Product type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 3 Days | RG 174 | - | - | Soldering | - | - | Socket. vertical vertical | - | 50 | - | - | - | 1372235 | Brass. gold plated | - | - | SMA connector | SMA KHC - RG174 | |
2.05 € | 1 | Available | 3 Days | - | - | - | Soldering | - | - | Socket. built-in | - | 50 | - | - | - | 1372242 | Brass. gold plated | - | 27.4 | SMA connector | SMA KFD | |
2.05 € | 1 | Available | 3 Days | RG 58 | 3.1 | - | Crimp | - | - | Socket. straight | - | 50 | - | - | - | 1372243 | Brass. gold plated | - | - | SMA connector | SMA-KC-RG 58-1 | |
3.31 € | 1 | 3 Days | RG 174 U | 2.90 | Brass gold plated | Soldering | - | - | Socket. straight | - | - | - | PTFE | 5000 | 1579288 | - | 12.4 | - | SMA connector | 1579288 | ||
5.01 € | 1 | Available | 3 Days | - | - | Brass gold plated | - | - | Plug. horizontal mount | 8.4 | 50 | - | PTFE | 5000 | 1579338 | - | - | - | SMA connector | 1579338 | ||
6.84 € | 1 | Available | 3 Days | H155 | 4.1 | Brass gold plated | Crimp | - | - | Plug. straight | - | 50 | - | PTFE | - | 1579347 | - | - | - | SMA connector | 1579347 |