SMA connector【1-100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1372242

Part Number
1372242
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable category Cable diameter
(mm)
Case material Connection (components) Connector / Output type B Connector/ Input type A Connector type Front panel thickness
(mm)
Impedance (integer)
(Ω)
Industrial goods Insulation material Insulation resistance
(MΩ)
Manufacturer part # Material (details) Max. frequency
(GHz)
Product size (length)
(mm)
Product type Type (manufacturer type)

2.37 €

1 Available 3 Days ---Soldering--Socket. built-in-50---1372242Brass. gold plated-27.4SMA connectorSMA KFD

Loading...

  1. 1

Basic information

RoHS-compliant Yes

This page is SMA connector, part number 1372242.
You can find the detail information about specifications and dimensions on part number 1372242.

Variation of this product

Part Number
1372233
1372234
1372235
1372243
1372246
1386724
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable category Cable diameter
(mm)
Case material Connection (components) Connector / Output type B Connector/ Input type A Connector type Front panel thickness
(mm)
Impedance (integer)
(Ω)
Industrial goods Insulation material Insulation resistance
(MΩ)
Manufacturer part # Material (details) Max. frequency
(GHz)
Product size (length)
(mm)
Product type Type (manufacturer type)

2.57 €

1 Available 3 Days ---Print--Socket. vertical vertical-50---1372233Brass. gold plated--SMA connectorSMA-KE 2

2.05 €

1 Available 3 Days RG 174 U. RG 316 U. RG 188 U. EF 3161.7-Crimp--Socket. straight-50---1372234Brass. gold plated--SMA connectorSMA-KC-RG316

2.89 €

1 Available 3 Days RG 174--Soldering--Socket. vertical vertical-50---1372235Brass. gold plated--SMA connectorSMA KHC - RG174

2.37 €

1 Available 3 Days RG 583.1-Crimp--Socket. straight-50---1372243Brass. gold plated--SMA connectorSMA-KC-RG 58-1

2.05 €

1 Available 3 Days RG 1741.6-Crimp--Plug. straight-50---1372246Brass. gold plated--SMA connectorSMA-JC-RG 174-2

2.37 €

1 Available 3 Days RG 1741.7-Crimp--Socket. straight-50---1386724Brass. gold plated--SMA connector93038 c5

Tech Support