Manufacturer part number: 1579506
Brand: TRU COMPONENTS
Price: 1.85 €
Delivery time: 3 Days
Connector/ Input type A: Coax plug
Manufacturer part #: 1579506
Type (manufacturer type): 1579506
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1579506
Connector / Output type B | F socket | Connector type | Adapter. right angle | Impedance (integer)(Ω) | 75 |
---|---|---|---|---|---|
Product type | Coax adapter | RoHS-compliant | Yes |
This page is Coax adapter, part number 1579506.
You can find the detail information about specifications and dimensions on part number 1579506.
Part Number |
---|
1579507 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector/ Input type A | Manufacturer part # | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
1.53 € | 1 | Available | 3 Days | Coax socket | 1579507 | 1579507 |