UHF adapter (252654)

UHF adapter 252654
  • Volume Discount

Product Details:

Manufacturer part number: 252654

Brand: TRU COMPONENTS

Price: 5.75

Delivery time: 3 Days


Technical Data:

Case material: -

Connector / Output type B: BNC socket

Connector/ Input type A: UHF socket

Impedance (integer): 50 Ω

Insulation material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

252654

Part Number
252654
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connector / Output type B Connector/ Input type A Impedance (integer)
(Ω)
Insulation material Manufacturer part # Type (manufacturer type)

5.75 €

1 Available 3 Days -BNC socketUHF socket50-252654252654

Loading...

  1. 1

Basic information

Connector type Adapter. straight Product type UHF adapter RoHS-compliant Yes

This page is UHF adapter, part number 252654.
You can find the detail information about specifications and dimensions on part number 252654.

Variation of this product

Part Number
1577809
1577818
740799
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Connector / Output type B Connector/ Input type A Impedance (integer)
(Ω)
Insulation material Manufacturer part # Type (manufacturer type)

5.01 €

1 Available 3 Days Brass nickel platedF plugUHF socket75-15778091577809

0.95 €

1 Available 3 Days Brass nickel platedRCA socket (phono)UHF plug75Delrin15778181577818

4.45 €

1 Available 3 Days -BNC plugUHF socket50-740799740799

Tech Support