SMC adapter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579428

Part Number
1579428
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.84 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connector / Output type B SMA socket Connector/ Input type A SMC plug Connector type Adapter. straight
Manufacturer part # 1579428 Max. frequency(GHz) 6 Product type SMC adapter
RoHS-compliant Yes Type (manufacturer type) 1579428

This page is SMC adapter, part number 1579428.
You can find the detail information about specifications and dimensions on part number 1579428.

Tech Support