Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1579331 |
1579385 |
1579386 |
1579390 |
1579479 |
1579482 |
TC-2520077 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Case material | Connector / Output type B | Connector/ Input type A | Connector type | Industrial goods | Insulation material | Manufacturer part # | Max. frequency (GHz) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | Brass nickel plated | UHF socket | N plug | Adapter. straight | - | Delrin | 1579331 | - | - | 1579331 | ||
9.45 € | 1 | Available | 3 Days | Brass nickel plated | N plug | N plug | Adapter. straight | - | Delrin | 1579385 | 11 | - | 1579385 | ||
7.88 € | 1 | Available | 3 Days | Brass nickel plated | N socket | N socket | Adapter. straight | - | Delrin | 1579386 | 4 | - | 1579386 | ||
12.67 € | 1 | Available | 3 Days | - | N socket | N plug | Adapter. right angle | - | - | 1579390 | 4 | - | 1579390 | ||
8.40 € | 1 | Available | 3 Days | Brass nickel plated | N socket | N socket | Adapter. built-in | - | Delrin | 1579479 | - | - | 1579479 | ||
8.40 € | 1 | Available | 3 Days | Brass nickel plated | TNC socket | N plug | Adapter. straight | - | Delrin | 1579482 | - | - | 1579482 | ||
945.57 € | 100 Pieces Per Package | 1 pack | Available | 98 Days | - | N socket | N plug | Adapter. right angle | Yes | - | TC-2520077 | 4 | UG-27/U | TC-252 0077 |
Loading...
Impedance (integer)(Ω) | 50 | Product type | N adapter | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Case material
Connector / Output type B
Connector/ Input type A
Connector type
Industrial goods
Insulation material
Manufacturer part #
Max. frequency(GHz)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes