Mini UHF adapter (1579445)

Mini UHF adapter 1579445
  • Volume Discount

Product Details:

Manufacturer part number: 1579445

Brand: TRU COMPONENTS

Price: 7.88

Delivery time: 3 Days


Technical Data:

Connector / Output type B: N plug

Connector/ Input type A: Mini UHF socket

Manufacturer part #: 1579445

Type (manufacturer type): 1579445


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579445

Part Number
1579445
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector / Output type B Connector/ Input type A Manufacturer part # Type (manufacturer type)

7.88 €

1 Available 3 Days N plugMini UHF socket15794451579445

Loading...

  1. 1

Basic information

Connector type Adapter. straight Impedance (integer)(Ω) 50 Product type Mini UHF adapter
RoHS-compliant Yes

This page is Mini UHF adapter, part number 1579445.
You can find the detail information about specifications and dimensions on part number 1579445.

Variation of this product

Part Number
1579444
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector / Output type B Connector/ Input type A Manufacturer part # Type (manufacturer type)

7.88 €

1 Available 3 Days N socketMini UHF plug15794441579444

Tech Support