Mini-UHF connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579441

Part Number
1579441
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.67 €

1 3 Days

Loading...

  1. 1

Basic information

Cable diameter(mm) 5 Connection (components) Crimp Connector type Plug. straight
Manufacturer part # 1579441 Material (details) Brass. nickel plated Product type Mini-UHF connector
RoHS-compliant Yes Type (manufacturer type) 1579441

This page is Mini-UHF connector, part number 1579441.
You can find the detail information about specifications and dimensions on part number 1579441.

Tech Support