Spectrum analyzer (T3SA3200)

Spectrum analyzer T3SA3200
  • Volume Discount

Product Details:

Manufacturer part number: T3SA3200

Brand: TELEDYNE LeCROY

Price: 7,093.39

Delivery time: 98 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T3SA3200

Part Number
T3SA3200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7,093.39 €

1 Available 98 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Oscilloscope features Spectrum analyzer Power consumption 100 - 240 V AC
Product size (height)(mm) 207 Product size (width)(mm) 393 Product type Spectrum analyzer
Weight(g) 4600.0

This page is Spectrum analyzer, part number T3SA3200.
You can find the detail information about specifications and dimensions on part number T3SA3200.

Variation of this product

Part Number
T3SA3100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

5,460.24 €

1 Available 98 Days

Tech Support