Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HDO4024A
Bandwidth(MHz) | 200 | Calibrated to | Manufacturer's standards (no certificate) | Channel memory depth(MP) | 12.5 |
---|---|---|---|---|---|
Channel sample rate(GS/s) | 10 | Displays (type, size, resolution) | Colour TFT touchscreen | Display type/resolution | 1280 x 800 |
Input coupling | 50 Ω: DC. GND; 1 MΩ: AC. DC. GND | Input impedance | 50 Ω ± 2.0%;1 MΩ ± 2.0% 16 pF | Interfaces (components) | Ethernet|GPIB|USB device|USB host |
No. of analogue inputs | 4 | Product size (height)(mm) | 291.7 | Product size (width)(mm) | 399.4 |
Product size (length)(mm) | 131.31 | Product type | Digital | Reading category | CAT II 300 V |
Resolution (measurement equipment)(Bit) | 12 | Screen size(cm) | 30.73 | Type (manufacturer type) | HDO4024A |
Weight(g) | 5860.0 |
This page is HDO4024A Digital, part number HDO4024A.
You can find the detail information about specifications and dimensions on part number HDO4024A.