Anti-vibration pad

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

121845

Part Number
121845
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.71 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Grey Material (details) NBR Material NBR
Max. load capacity (weight)(kg) 350 Product size (height)(mm) 25 Product size (width)(mm) 75
Product size (length)(mm) 75 Product type Anti-vibration pad Type (manufacturer type) 121845

This page is Anti-vibration pad, part number 121845.
You can find the detail information about specifications and dimensions on part number 121845.

Tech Support