Manufacturer part number: 805102400000
Brand: FINDER
Price: 37.51 €
Delivery time: 3 Days
Connection (components): Screw terminal
Type (manufacturer type): 80.51.0.240.0000
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
805102400000
Time specifications(s) | 0.1 min. | Dimension vertical(mm) | 60.8 | Dimension width(mm) | 17.5 |
---|---|---|---|---|---|
Dimension depth(mm) | 88.8 | Contact material | AgNi | Contact type | 1 change-over |
Functions (relays) | On-delay|Single shot leading edge|Flasher. symmetric. pulse ON|Off-delay through auxiliary contact|On-/Off-delay through auxiliary contact|Single shot leading edge through auxiliary contact | IP rating | IP20 | Max. operating voltage(V DC) | 240|240 |
Max. temperature(°C) | +50 | Min. operating voltage(V DC) | 24|24 | Min. temperature(°C) | -10 |
Operating voltage (range) | 24. 24 - 240. 240 V DC. V AC | Product type | TDR | Switching current (max.)(A) | 8 |
Switching capacity (max.)(VA) | 2000 | Switching voltage (max.)(V AC) | 400 | Time range(s) (relays) | 2 s|20 s|2 min|20 min|2 h|24 h |
Time range (max.)(h) | 24 | Type (timing relays) | Multifunction |