ESKA 12108 Micro fuse set (Ø x L) 5 mm x 20 mm Medium time-lag -mT- Conte【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

121.0.8

Part Number
121.0.8
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.16 €

100 Pieces Per Package

1 pack Available 38 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 20 Product size (Ø)(mm) 5 Product type Micro fuse set
Release characteristics Medium time-lag -mT- Type (manufacturer type) 12108 Type (misc.) medium time lag

This page is ESKA 12108 Micro fuse set (Ø x L) 5 mm x 20 mm Medium time-lag -mT- Conte, part number 121.0.8.
You can find the detail information about specifications and dimensions on part number 121.0.8.

Tech Support