Multimeter fuse (632.414)

Multimeter fuse 632.414
  • Volume Discount

Product Details:

Manufacturer part number: 632.414

Brand: ESKA

Price: 3.11

Delivery time: 39 Days


Technical Data:

Fuse layout: Ceramic tube (+ extinguishing agent)

Nominal current: 0.5 A

Nominal voltage (details): 1000 V

Product size (length): 32 mm

Product size (Ø): 6.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

632.414

Part Number
632.414
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fuse layout Nominal current
(A)
Nominal voltage (details)
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Release characteristics Type (manufacturer type)

3.11 €

1 Available 39 Days Ceramic tube (+ extinguishing agent)0.51000326.3Very quick acting -FF-632414

Loading...

  1. 1

Basic information

Nominal voltage(V) 1000 Product type Multimeter fuse Switch-off capacity(kA) 30

This page is Multimeter fuse, part number 632.414.
You can find the detail information about specifications and dimensions on part number 632.414.

Variation of this product

Part Number
002625404
632.413
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Fuse layout Nominal current
(A)
Nominal voltage (details)
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Release characteristics Type (manufacturer type)

8.40 €

1 Available 3 Days Ceramic tube1010003810.3Quick response -F-1038.827

3.11 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)0.4-326.3Very quick acting -FF-632.413

Tech Support