Networks Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
317139
317146
317245
319034
336628
338387
338394
342155
342582
350723
736855
737302
739832
739849
739887
739900
740616
740623
740654
740678
740807
740814
740869
740890
740913
740920
740968
741415
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Cable features Cable length
(m)
Colour Core material Halogen-free Network specification Shielding (network cable)

4.03 €

1 Available 3 Days 28Metal foild shield|Braided shield|Halogen-free1.50GreyCopperYesCAT 6AS/FTP

4.80 €

1 Available 3 Days 28Metal foild shield|Braided shield|Halogen-free2.00GreyCopperYesCAT 6AS/FTP

8.04 €

1 Available 3 Days 28Metal foild shield|Braided shield|Halogen-free5.00GreyCopperYesCAT 6AS/FTP

3.17 €

1 Available 3 Days 28Single shield|Common shield|Halogen-free0.50RedCopperYesCAT 6AS/FTP

2.11 €

1 Available 3 Days 26-1.50GreyCCANoCAT 5eU/UTP

1.89 €

1 Available 3 Days 26-1.50BlackCCANoCAT 5eU/UTP

2.11 €

1 Available 3 Days 26-1.50RedCCANoCAT 5eU/UTP

2.43 €

1 Available 3 Days 24-1.50RedCCANoCAT 6U/UTP

3.17 €

1 Available 3 Days 24-1.50BlueCCANoCAT 6U/UTP

4.24 €

1 Available 3 Days 28Single shield|Common shield|Halogen-free0.50BlueCopperYesCAT 6AS/FTP

12.89 €

1 Available 3 Days 28Metal foild shield|Braided shield|Halogen-free10BlackCopperYesCAT 6AS/FTP

1.37 €

1 Available 3 Days 26-0.25GreyCCANoCAT 5eU/UTP

3.71 €

1 Available 3 Days 28Metal foild shield|Braided shield|Halogen-free0.25BlueCopperYesCAT 6S/FTP

4.03 €

1 Available 3 Days 28Metal foild shield|Braided shield|Halogen-free1.50GreyCopperYesCAT 6S/FTP

3.71 €

1 Available 3 Days 28Metal foild shield|Braided shield|Halogen-free1.50GreenCopperYesCAT 6S/FTP

1.89 €

1 Available 3 Days 24-0.25GreyCCANoCAT 6U/UTP

5.87 €

1 Available 3 Days 26Metal foild shield|Braided shield|Shielded|HDMI-enabled|Halogen-free0.50GreyCopperYesCAT 6AS/FTP

5.12 €

1 Available 3 Days 26Metal foild shield|Braided shield|Shielded|HDMI-enabled|Halogen-free0.50BlackCopperYesCAT 6AS/FTP

4.56 €

1 Available 3 Days 26Metal foild shield|Braided shield|Shielded|HDMI-enabled|Halogen-free0.50GreenCopperYesCAT 6AS/FTP

5.87 €

1 Available 3 Days 26Metal foild shield|Braided shield|Shielded|HDMI-enabled|Halogen-free1.00GreyCopperYesCAT 6AS/FTP

8.04 €

1 Available 3 Days 26Metal foild shield|Braided shield|Shielded|HDMI-enabled|Halogen-free2.00GreyCopperYesCAT 6AS/FTP

6.96 €

1 Available 3 Days 26Metal foild shield|Braided shield|Shielded|HDMI-enabled|Halogen-free2.00BlackCopperYesCAT 6AS/FTP

9.11 €

1 Available 3 Days 26Metal foild shield|Braided shield|Shielded|HDMI-enabled|Halogen-free3.00GreyCopperYesCAT 6AS/FTP

9.11 €

1 Available 3 Days 26Metal foild shield|Braided shield|Shielded|HDMI-enabled|Halogen-free3.00YellowCopperYesCAT 6AS/FTP

9.11 €

1 Available 3 Days 26Metal foild shield|Braided shield|Shielded|HDMI-enabled|Halogen-free3.00BlueCopperYesCAT 6AS/FTP

12.89 €

1 Available 3 Days 26Metal foild shield|Braided shield|Shielded|HDMI-enabled|Halogen-free5.00GreyCopperYesCAT 6AS/FTP

14.00 €

1 Available 3 Days 26Metal foild shield|Braided shield|Shielded|HDMI-enabled|Halogen-free5.00GreenCopperYesCAT 6AS/FTP

17.23 €

1 Available 3 Days 26Halogen-free10WhiteCopperYesCAT 6a (CAT 7 cable)S/FTP

Loading...

  1. 1

Basic information

Cable type Round|Cable|RJ45 Cable use Networks Connector / Output type B RJ45 plug
Connector/ Input type A RJ45 plug Connector type straight No. of A connectors(x) 1
No. of B connections(x) 1 Product type Networks Cable

Tech Support